|
|

SIPLUS RIC
Success stories: Water & Wastewater
| Hydro-electric power plant coupled to control station of EnBW |
 |
| Project: |
Schluchseewerk |
| Location: |
Freiburg, Baden-Württemberg |
| Industries: |
Energy |
| Customer: |
EnBW |
| Project goal: |
Providing Data and Control for local utility |
|
Up to now:

 |
Costly engineering of a non-SIMATIC RTU to interface the SIMATIC S5 |
 |
No integrated solution, based on SIMATIC I/O-signals |
Solution:

 |
SIPLUS RIC APPLICATION, S7-400 based slave station |
 |
Standard interface to control unit via IEC 870-5-104 |
 |
Standard TIA-based communication to SIMATIC S5 controllers |
|
 |
Benefits / Achievements:

Savings in the project:
 |
Standard configuration of TIA components |
 |
Standard interface according to IEC |

Savings during operation:
 |
Operational reliability for remote control |
 |
Easily expandable |
|
|
|
| Level control for small hydro-electric power plants |
 |
| Project: |
Level Control for Kaplan turbines |
| Location: |
River Mosel; run-of-river power stations |
| Industries: |
Water & Wastewater |
| Customer: |
Voith-Siemens-Hydro |
| Project goal: |
Migration to modern communications technology |
|
Up to now:

 |
Non-Siemens components for telecontrol |
 |
SIMATIC for automation purposes |
 |
Complex, various, unstable communications networks |
Solution:

 |
SIMATIC based RTU |
 |
Automation as before based also on SIMATIC S7 |
 |
Standard protocol IEC 870-5-104, suitable for existing fiber-optic network |
|
 |
Benefits / Achievements:

Savings in the project:
 |
Attractive network provider |
 |
Usage of standard-components |

Very high availability 99,9%
|
|
|
| Groundwater, level supervision |
 |
| Project: |
Railway track groundwater SCADA |
| Location: |
Berlin |
| Industries: |
Water & Wastewater |
| Customer: |
Deutsche Bahn |
| Project goal: |
Level Supervision with simple RTU outstations and small network |
|
Up to now:

 |
Railway track had to be visually checked by traveling around |
 |
No automatic measurement and indication or alarm to control center |
Solution:

 |
Installation of instrumentation and sensors for level measurement |
 |
SIPLUS RIC broadcasts messages to control center |
|
 |
Benefits / Achievements:

Savings in the project:
 |
Communications via GPS |
 |
Simple, robust outstations, -40°C up to +70°C |

Savings during operation:
 |
Automatic alarming in case of emergency |
 |
Low power consumption |
|
|
|
Back
|
All about Refining SIPLUS extreme
|
|