Deutsch
Sitemap | Kontakt
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
SIPLUS LOGO!
SIPLUS S7-200
SIPLUS S7-300
SIPLUS S7-400 / PCS 7
SIPLUS DP / ET 200
SIPLUS PS
SIPLUS NET
SIPLUS HMI
SIPLUS SIWAREX
SIPLUS POSMO
SIPLUS MM4
SIPLUS RIC
SIPLUS SINAUT
SIPLUS Add-ons
Enquiry form
New products
Success stories
Ruggedizing and Refining - SIPLUS extreme

SIPLUS PS

SIPLUS is your partner for refined products. With individual approach we adapt the standard-products of Siemens to difficult and extreme conditions. Based upon the standard power supplies "SITOP" and power supplies for "LOGO!" and "SIMATIC S7-200, 300, 400" three refined SIPLUS versions are available for:

Extended ambient temperature range (-25 ... +60°C) and extraordinary medial load (conformal coating)
Extraordinary medial load (Conformal Coating)
Better contact closure at low currents (hard gold-plated contacts)

Products that you cannot find in the table below:  Enquiry form new products

SIPLUS PS
  Order no. Standard Order no. SIPLUS
Power supply for LOGO!
SIPLUS upmiter *)
Input: DC 10,5 .. 59V
Output: DC 20,4 … 28,8V / 1,25A
for operation to combustion engines
More Information 6AG1053-1AA00-2AA0
Power supplies for S7-200
PS 203 **)
Input: AC 120/230 V
Output: DC 24 V / 3,5A
6EP1332-1SH31 6AG1203-1SH31-2AA0
SIPLUS upmiter *)
Input: DC 10,5 .. 59V
Output: DC 20,4 .. 28,8V / 2,5A
for operation to combustion engines
More Information 6AG1203-1AA00-2AA0
Power supply for S7-300
PS 305 **)
Input: DC 24/48/72/96/110V
Output: DC 24V / 2A
6ES7305-1BA80-0AA0 6AG1305-1BA80-2AA0
PS 307 **)
Input: AC 120/230V
Output: DC 24V / 5A
6ES7307-1EA80-0AA0 6AG1307-1EA80-2AA0
SIPLUS upmiter *)
Input: DC 10,5 .. 59V
Output: DC 20,4 .. 28,8V / 

4 A (< 50 °C)
3,5 A (>50 °C)
for operation to combustion engines
More Information 6AG1305-1AA00-2AA0
Power supply for S7-400
PS 405
Input: DC 24/48/60V
Output: DC 5V/24V / 10A
6ES7405-0KA02-0AA0 6AG1405-0KA02-2AA0


Extraordinary medial load (Conformal Coating)

SIPLUS PS
  Order no. Standard Order no. SIPLUS
Power supply for S7-300
PS 307
Input: AC 120/230V
Output: DC 24V / 10A
6ES7307-1KA01-0AA0 6AG1307-1KA01-4AA0
Power supply for S7-400  
PS 407
Input: UC 120/230V
Output: DC 5V/24V / 10A
6ES7407-0KA02-0AA0 6AG1407-0KA02-4AA0
PS 407
Input: UC 120/230V
Output: DC 5V/24V / 10A redundant
6ES7407-0KR02-0AA0 6AG1407-0KR02-4AA0
Power supply SIPLUS power  
Input: AC 120-230V
Output: DC 24V / 0,5A
6EP1331-2BA10 6AG1931-2BA10-3AA0
Input: DC 48-220V
Output: DC24V / 0,375A
6EP1731-2BA00 6AG1931-2BA00-3AA0
Power supply SIPLUS smart  
Input: AC 120/230V
Output: DC 24V / 10A
6EP1334-2BA00 6AG1334-2BA00-4AA0
Power supply SIPLUS modular  
Input: AC 120/230-500V
Output: DC 24V / 10A
6EP1334-3BA00 6AG1334-3BA00-4AA0
Input: AC 120/230
Ausgang: DC 24V / 20A
6EP1336-3BA00 6AG1936-3BA00-4AA0
Input: 3AC 400-500V
Output: DC 24V / 40A
6EP1437-3BA00 6AG1437-3BA00-4AA0


Better contact closure at low currents (hard gold-plated contacts)

SIPLUS PS
  Order no. Standard Order no. SIPLUS
SIPLUS modular
Signal Module
(hard gold-plated contacts)
6EP1961-3BA10 6AG1961-3BA10-6AA0

*)   Ambient temperature range up to +70°C (with horizontal mounting) or only up to +50°C (with vertical mounting)
**) Compliance with EN 50155 (Electronic equipment used on rolling stock)
Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use
Techn. Documentation/
Data sheets