SIPLUS MM4
SIPLUS is your partner for refined products. With individual approach we adapt the standard-products of Siemens to difficult and extreme conditions. Based upon the low voltage converter MICROMASTER 4
one refined SIPLUS version are available for:
| Extraordinary medial load (Conformal Coating) |
Products that you cannot find in the table below:
Enquiry form new products
| SIPLUS MM4 |
| |
Order no. Standard |
Order no. SIPLUS |
| MICROMASTER 420 |
MM420 0,37 kW FS A without Filter |
6SE6420-2UD13-7AA1 |
6AG1420-2UD13-7AA1 |
MM420 0,75 kW FS A without Filter |
6SE6420-2UD17-5AA1 |
6AG1420-2UD17-5AA1 |
MM420 3 kW FS B without Filter |
6SE6420-2UD23-0BA1 |
6AG1420-2UD23-0BA1 |
MM420 4 kW FS B without Filter |
6SE6420-2UD24-0BA1 |
6AG1420-2UD24-0BA1 |
MM420 11 kW FS C without Filter |
6SE6420-2UD31-1CA1 |
6AG1420-2UD31-1CA1 |
| MICROMASTER 440 |
MM440 2,2 kW FS B with Filter Class A |
6SE6440-2AD22-2BA1 |
6AG1440-2AD22-2BA1 |
MM440 3 kW FS B with Filter Class A |
6SE6440-2AD23-0BA1 |
6AG1440-2AD23-0BA1 |
MM440 4 kW FS B with Filter Class A |
6SE6440-2AD24-0BA1 |
6AG1440-2AD24-0BA1 |
MM440 5,5 kW FS C with Filter Class A |
6SE6440-2AD25-5CA1 |
6AG1440-2AD25-5CA1 |
MM440 7,5 kW FS C with Filter Class A |
6SE6440-2AD27-5CA1 |
6AG1440-2AD27-5CA1 |
MM440 11 kW FS C with Filter Class A |
6SE6440-2AD31-1CA1 |
6AG1440-2AD31-1CA1 |
MM440 18,5 kW FS D with Filter Class A |
6SE6440-2AD31-8DA1 |
6AG1440-2AD31-8DA1 |
MM440 22 kW FS D with Filter Class A |
6SE6440-2AD32-2DA1 |
6AG1440-2AD32-2DA1 |
MM440 30 kW FS E with Filter Class A |
6SE6440-2AD33-0EA1 |
6AG1440-2AD33-0EA1 |
MM440 37 kW FS E with Filter Class A |
6SE6440-2AD33-7EA1 |
6AG1440-2AD33-7EA1 |
MM440 45 kW FS F with Filter Class A |
6SE6440-2AD34-5FA1 |
6AG1440-2AD34-5FA1 |
MM440 55 kW FS F with Filter Class A |
6SE6440-2AD35-5FA1 |
6AG1440-2AD35-5FA1 |
MM440 1,1 kW FS A without Filter |
6SE6440-2UD21-1AA1 |
6AG1440-2UD21-1AA1 |
MM440 1,5 kW FS A without Filter |
6SE6440-2UD21-5AA1 |
6AG1440-2UD21-5AA1 |
| Accessories |
| Advanced Operator Panel (AOP) |
6SE6400-0AP00-0AA1 |
6AG1400-0AP00-4AA1 |
| PROFIBUS Module |
6SE6440-1PB00-0AA0 |
6AG1400-1PB00-4AA0 |