Deutsch
Sitemap | Kontakt
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
SIPLUS LOGO!
SIPLUS S7-200
SIPLUS S7-300
SIPLUS S7-400 / PCS 7
SIPLUS DP / ET 200
SIPLUS PS
SIPLUS NET
SIPLUS HMI
SIPLUS SIWAREX
SIPLUS POSMO
SIPLUS MM4
SIPLUS RIC
SIPLUS SINAUT
SIPLUS Add-ons
Enquiry form
New products
Success stories
Ruggedizing and Refining - SIPLUS extreme

SIPLUS LOGO!

SIPLUS is your partner for refined products. With individual approach we adapt the standard-products of Siemens to difficult and extreme conditions. Based upon the standard "Logikmodul LOGO!" two refined SIPLUS versions are available for:

extended ambient temperature range (-25 ... +70°C) and extraordinary medial load (Conformal Coating) e. g. chlorine-sulfate atmosphere (compliance with UL/cUL approval, at cUL use ambient temperature only up to +55°C)
extended ambient temperature range (-40 ... +70°C) and extraordinary medial load (Conformal Coating) e. g. chlorine-sulfate atmosphere (compliance with UL/cUL approval, at cUL use ambient temperature only up to +55°C in preparation)

Products that you cannot find in the table below:  Enquiry form new products

SIPLUS LOGO!
  Order no. Standard Order no. SIPLUS
Logic module  
24 6ED1052-1CC00-0BA6 6AG1052-1CC00-2BA6
230RC 6ED1052-1FB00-0BA6 6AG1052-1FB00-2BA6
24RC (AC) 6ED1052-1HB00-0BA6 6AG1052-1HB00-2BA6
12/24RC 6ED1052-1MD00-0BA6 6AG1052-1MD00-2BA6
Expansion modules
DM8 12/24 6ED1055-1CB00-0BA0 6AG1055-1PB00-2XB0
DM8 24 6ED1055-1CB00-0BA0 6AG1055-1CB00-2XB0
DM8 230R 6ED1055-1FB00-0BA1 6AG1055-1FB00-2XB1
DM8 24R 6ED1055-1HB00-0BA0 6AG1055-1HB00-2XB0
AM2 6ED1055-1MA00-0BA0 6AG1055-1MA00-2XB0
DM8 12/24R 6ED1055-1MB00-0BA1 6AG1055-1MB00-2XB1
Text display -10 ... + 60°C
SIPLUS LOGO! TD 6ED1055-4MH00-0BA0 6AG1055-4MH00-2BA0
Power supply  
SIPLUS upmiter *)
Input: DC 10,5 .. 59V
Output: DC 20,4 .. 28,8V / 1,25A
for operation to combustion engines
More Information 6AG1053-1AA00-2AA0
Accessories *)
LOGO! PROM V5 More Information 6AG1057-1AA01-0BA5
Mounting Kit 4TE More Information 6AG1057-1AA00-0AA0
Mounting Kit 4TE with buttons More Information 6AG1057-1AA00-0AA3
Mounting Kit 8TE More Information 6AG1057-1AA00-0AA1
Mounting Kit 8TE with buttons More Information 6AG1057-1AA00-0AA2


Extended ambient temperature range (-40 ... +70°C) and extraordinary medial load (Conformal Coating) e. g. chlorine-sulfate atmosphere (compliance with UL/cUL approval, at cUL use ambient temperature only up to +55°C in preparation)

SIPLUS LOGO!  
  Order no. Standard Order no. SIPLUS
Logic module pure  
24o 6ED1052-2CC00-0BA6 6AG1052-2CC00-2BA6
230RCo 6ED1052-2FB00-0BA6 6AG1052-2FB00-2BA6
24RCo (AC) 6ED1052-2HB00-0BA6 6AG1052-2HB00-2BA6
12/24RCo 6ED1052-2MD00-0BA6 6AG1052-2MD00-2BA6
Expansion modules
DM8 12/24 6ED1055-1CB00-0BA0 6AG1055-1PB00-2BY0
DM8 24 6ED1055-1CB00-0BA0 6AG1055-1CB00-2BY0
DM8 230R 6ED1055-1FB00-0BA1 6AG1055-1FB00-2BY1
DM8 24R 6ED1055-1HB00-0BA0 6AG1055-1HB00-2BY0
AM2 6ED1055-1MA00-0BA0 6AG1055-1MA00-2BY0
DM8 12/24R 6ED1055-1MB00-0BA1 6AG1055-1MB00-2BY1
AM2 AQ 6ED1055-1MM00-0BA0 6AG1055-1MM00-2BY0
Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use
Techn. Documentation/
Data sheets