Deutsch
Sitemap | Kontakt
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
SIPLUS LOGO!
SIPLUS S7-200
SIPLUS S7-300
SIPLUS S7-400 / PCS 7
SIPLUS DP / ET 200
SIPLUS PS
SIPLUS NET
SIPLUS HMI
SIPLUS SIWAREX
SIPLUS POSMO
SIPLUS MM4
SIPLUS RIC
SIPLUS SINAUT
SIPLUS Add-ons
Enquiry form
New products
Success stories
Ruggedizing and Refining - SIPLUS extreme

SIPLUS HMI

SIPLUS is your partner for refined products. With individual approach we adapt the standard-products of Siemens to difficult and extreme conditions. Based upon the industry automation platform SIMATIC HMI two refined SIPLUS versions are available for:

Extended ambient temperature range (-25/-10 ... +60°C) and extraordinary medial load (conformal coating)
Extraordinary medial load (Conformal Coating)

Now only available as a spare part:
Extended ambient temperature range (-10 ... +50°C) and extraordinary medial load (conformal coating)

Now only available as a spare part:
Extraordinary medial load (Conformal Coating)

Products that you cannot find in the table below:  Enquiry form new products

SIPLUS HMI
  Order no. Standard Order no. SIPLUS
Micro Panels / Text Displays  
TD 200 6ES7272-0AA30-0YA1 6AG1272-0AA30-2YA1
TD 200C 6ES7272-1AA10-0YA1 6AG1272-1AA10-2YA1
TD 400C 6AV6640-0AA00-0AX1 6AG1640-0AA00-2AX1 *)
*)  only from -10°C


Extraordinary medial load (Conformal Coating)

SIPLUS HMI
  Order no. Standard Order no. SIPLUS
Basic Panels
KTP 1000 COLOR DP 10,4" 6AV6647-0AE11-3AX0 6AG1647-0AE11-4AX0
KTP 1000 COLOR PN 10,4" 6AV6647-0AF11-3AX0 6AG1647-0AF11-4AX0
TP 1500 COLOR PN 15" 6AV6647-0AG11-3AX0 6AG1647-0AG11-4AX0
Push Button Panels
PP17 I 6AV3688-3CD13-0AX0 6AG1688-3CD13-4AX0
PP17 II 6AV3688-3ED13-0AX0 6AG1688-3ED13-4AX0
Mobile Panels
Connectivity box DP Plus for mobile panels 6AV6671-5AE10-0AX0 6AG1671-5AE10-4AX0
Operator Panels
OP 77B 6AV6641-0CA01-0AX1 6AG1641-0CA01-4AX1
OP 177B DP mono
Touch+Buttons
6AV6642-0DC01-1AX1 6AG1642-0DC01-4AX1
OP 177B PN/DP color
Touch+Buttons
6AV6642-0DA01-1AX1 6AG1642-0DA01-4AX1
Touch Panel
TP 177B PN/DP color 6AV6642-0BA01-1AX1 6AG1642-0BA01-4AX1
TP 177B DP mono 6AV6642-0BC01-1AX1 6AG1642-0BC01-4AX1
TP 277
6"
6AV6643-0AA01-1AX0 6AG1643-0AA01-4AX0
Multi Panels
MP 277
Touch 10"
6AV6643-0CD01-1AX1 6AG1643-0CD01-4AX1
MP 377
Touch 12"
6AV6644-0AA01-2AX0 6AG1644-0AA01-4AX0
MP 377
Touch 15"
6AV6644-0AB01-2AX0 6AG1644-0AB01-4AX0
C7
C7-613 6ES7613-1CA02-0AE3 6AG1613-1CA02-4AE3
C7-635 Key 6ES7635-2EC02-0AE3 6AG1635-2EC02-4AE3


Now only available as a spare part:
Extended ambient temperature range (-10 ... +50°C) and extraordinary medial load (conformal coating)

SIPLUS HMI
  Order no. Standard Order no. SIPLUS
Touch Panel
TP170B colour 6AV6545-0BC15-2AX0 6AG1545-0BC15-2AX0


Now only available as a spare part:
Extraordinary medial load (Conformal Coating)

SIPLUS HMI
  Order no. Standard Order no. SIPLUS
Operator Panels
OP7/DP 6AV3607-1JC20-0AX2 6AG1607-1JC20-4AX2
OP7/DP12 6AV3607-1JC30-0AX2 6AG1607-1JC30-4AX2
Touch Panels
TP 270
10"
6AV6545-0CC10-0AX0 6AG1545-0CC10-4AX0
Multi Panels
MP 370
Touch 12"
6AV6545-0DA10-0AX0 6AG1545-0DA10-4AX0
MP 370
Touch 15"
6AV6545-0DB10-0AX0 6AG1545-0DB10-4AX0
Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use
Techn. Documentation/
Data sheets