SIPLUS upmiter
In order to ensure dependable operation of SIPLUS devices supplied by the battery in conjunction with combustion engines, it is necessary to put in a SIPLUS upmiter
power supply unit between the battery and the power supply clamps of the SIPLUS devices.
The SIPLUS upmiter encompasses two functions:
- The electronic voltage regulator ensures that a maximum of
26Vdc is provided.
- The step-up transformer permits the automation system to continue operation during startup, even if voltage drops from the battery occur.
|
|
| |
Order no. |
 |
| 1,25A |
6AG1053-1AA00-2AA0 |
| 2,5A |
6AG1203-1AA00-2AA0 |
| 4A |
6AG1305-1AA00-2AA0 |