Deutsch
Sitemap | Kontakt
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
SIPLUS LOGO!
SIPLUS S7-200
SIPLUS S7-300
SIPLUS S7-400 / PCS 7
SIPLUS DP / ET 200
SIPLUS PS
SIPLUS NET
SIPLUS HMI
SIPLUS SIWAREX
SIPLUS POSMO
SIPLUS MM4
SIPLUS RIC
SIPLUS SINAUT
SIPLUS Add-ons
LOGO! PROM
LOGO! Mounting kit
SIPLUS upmiter
SIPLUS GSM-Kit
SIPLUS DCF77
Enquiry form
New products
Success stories
Ruggedizing and Refining - SIPLUS extreme

SIPLUS GSM-Kit

Based upon industry automation GSM modems three refined SIPLUS versions available for:
Extended ambient temperature range (-20° ... +50°C)
Extended ambient temperature range (-30° ... +65°C)
Extended ambient temperature range (-20° ... +55°C)


 TC35iT (-20° ... +50°C)

The GSM kit is a compilation consisting of one TC35iT terminal modem and the necessary accessories for data transmission via the D1, D2 or E-Plus mobile phone networks.

The modem is equipped with an adaptor for easy engaging on top hat rails.

Scope of delivery:
  • TC35iT terminal modem with pre-assembled DIN rail adaptor
  • Magnetic antenna (FME socket)
  • Power supply cable (RJ45 plug; 1,5m; open end)
  • RS232 cable (9pole plug to 9pole socket; 2m)

PDF downloads:

PDF-DownloadData Sheet
PDF-DownloadMigration Guideline TC35 auf TC35iT
PDF-DownloadAT Command Set
PDF-DownloadHardware Interface Description

  Order no. GSM-Kit-TC35iT
SIPLUS GSM-Kit TC35i T 6AG1011-1AC00-1AA0


 

 TC65T (-30° ... +65°C)

The GSM kit based on a TC65T terminal modem is designed for world-wide use. In addition to the serial interface this Quad-Band GPRS-Terminal can also be programmed with Java™.

Scope of delivery:
  • Quad-Band TC65T terminal modem with DIN rail adaptor
  • Magnetic antenna Quad-Band 850/900/1800/1900 MHz/, 2 dBi
    (SMA socket)
  • Power adaptor (RJ45 plug; 1,5m; open end)
  • RS232 data cable (9pole plug to 9pole socket; 2m)
  • Gender Changer (socket-socket)

PDF downloads:

PDF-DownloadData Sheet (German)
PDF-DownloadData Sheet (English)
PDF-DownloadAT Command Set
PDF-DownloadHardware Interface Description
PDF-DownloadJava Userguide

 

  Order no. GSM-Kit-TC65T
SIPLUS GSM-Kit TC65T 6AG1011-1CC00-0AA0


 MC45T (-20° ... +55°C)

This GSM kit with a compilation consisting of one MC45T terminal modem is designed for the US market.

Scope of delivery:
  • MC45T terminal modem (made by MC Technologies) with pre-assembled DIN rail adaptor
  • Magnetic foot antenna triband (FME socket)
  • Power supply cable (RJ45 plug; 1,5m; open end)
  • RS232 data cable (9pole plug to 9pole socket; 2m)
PDF downloads:

PDF-DownloadData Sheet
PDF-DownloadAT Command Set
PDF-DownloadHardware Interface Description

  Order no.
SIPLUS GSM-Kit MC45 T 6AG1011-1BC00-0AA0


B

 Plug-in power supply 1.25A (0° ... +40°C)

The plug-in power supply is suitable for all GSM kits and is designed for the EU market.

Scope of delivery:
  • Plug-in power supply 220-240V 1.25A
  • Connector EU for European outlets
  • Power supply cable (RJ45 connector; 2m)

PDF-DownloadData Sheet

  Order no. schmuckfoto GSM-Kit-Steckernetzteil
SIPLUS GSM Plug-in power supply 1.25A 6AG1011-1DC00-0AA0


Bernstein

Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use
Techn. Documentation/
Data sheets