Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
The fully modular connection
Benefits
The flexible connection

The fully modular connection - on the building-block principle

This version consists of a connecting cable with a cross-sectional core area of 0.14 sqmm, a front connector module for various PLCs and a selection of termination panels for 8 or 32 channels (SIMATIC7). Wiring costs are minimal and the high protection against polarity reversal eliminates connection faults. The building-block principle minimizes spare parts stocks, even when you use different SIMATIC systems.
You have the choice between the preassembled round cables and round sheath ribbon cables, the lengths of which are adjustable individually on site.

The connecting cables ensure the fast connection between front connector modules and the compact terminal blocks for 8 or 2x8 I/O signals, including power supply. Using screw or spring loaded terminals digital or analog signals can be easily connected. Via function modules you can also circuit AC voltage. Another highlight in our spectrum: All digital connection modules are available with signaling LED.

Optokopplermodul von SIMATIC TOP connect A brand-new optocoupler module is now available with which high 24 VDC loads up to 4 A can be controlled and which enables extremely fast switching sequences up to 500 Hz. The compact terminal module has 8 outputs, the operating states of which can be visualized via LEDs. A group fault signaling contact responds if a fault occurs.

PDFOrdering data for the fully modular connection SIMATIC S7
PDFOptocoupler module (brochure)


Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Selection aids for SIMATIC S7
 
Drawing Library
for SIMATIC S7