|
Drawing Library for CAD Users
The SIMATIC TOP connect drawing library offers CAD users valuable
assistance when planning and documenting their systems. All drawings
are available in AutoCAD R14 - DWG format, and AutoCAD R12 - DXF drawing
exchange format, and as Windows WMF meta files and GIF pixel graphic
files.
Use: First, select a front connector module, and open the
appropriate drawing. All front connector modules have already been
arranged in a DIN-A3 drawing form. In addition, a piece list has
been inserted on the right-hand side of the drawing where all terminal
blocks which can be used for this front connector module are listed.
This list includes ordering information, options, accessories, and
file names. You can then insert the desired terminal blocks in the
drawing.
Some labels are set up as attributes (i.e., placeholders) which
can be edited.
The individual files of one format type are combined into a compressed
file. After downloading to hard disk or other storage medium, the
self-unpacking file can be activated.
|