|
|
The flexible connection - bunched single cores
In this version, you have a front connector with attached single cores which,
with a cross-sectional core area of 0.5 sqmm, are suitable also
for higher power ratings.
The individual cores can be connected to any element in the control
cabinet. Quickly and flexibly. Each core is numbered consecutively on
the insulating sheath. These numbers correspond to the numbers on the
front connector. Even when cores are shortened or redirected, wiring is
extremely simple and and you won't lose track of your connection. And
although individual cores are used, the wiring arrangement is always neat
and tidy. In addition to conventional front connectors with screw contacts
the flexible connection is also available with crimp contacts.
The standard lengths 3.2m and 5.0m are also available with
UL/CSA certified single cores.

|
|
All about System Cabling SIMATIC TOP connect
|
|