Technology CPUs S7-315T-2DP and 317T-2DP
Applications
The advantages at a glance

The S7-300 technology CPUs 315T-2 DP and 317T-2 DP provide the full functionality of the powerful standard CPUs with integrated technology functions.
The technology CPUs combine
- SIMATIC CPU 315-2 DP / 317-2 DP with
- PLCopen-compatible motion control functions.
The technology CPUs are compactly built with high-speed distributed I/Os (4 digital inputs, 8 digital outputs) and two PROFIBUS DP interfaces:
- Isochronous PROFIBUS interface DP(DRIVE) for the dynamic motion control of several coupled or single axes
- MPI/DP interface for connecting other SIMATIC components, for example PG, OP, S7 controllers and distributed I/O. For operation as a DP interface, extended networks can be set up.
| Technical Data |
CPU 315T-2 DP |
CPU 317T-2 DP |
| Axis |
8 |
32 |
| Cams |
16 |
32 |
| Cams switches |
16 |
32 |
| Measuring sensors |
8 |
16 |
| External encoders |
8 |
16 |
| Technological objects, total |
32 |
64 |
| Processing times |
| Bit operations |
0,1 µs |
0,05 µs |
| Word operations |
0,2 µs |
0,2 µs |
| Fixed point arithmetic |
2,0 µs |
0,2 µs |
| Floating point arithmetic |
3,0 µs |
1,0 µs |
| Work memory |
256 kB |
1024 kB |
For programming the Technology CPUs you can use the STEP 7 option package S7-Technology with various ready-to-use function blocks.
Applications
In combination with the PLCopen-compatible motion control blocks, the technology controllers are particularly well suited for coupled motion sequences of multiple axes.
Along with position-controlled single axis positioning, primarily complex, synchronized motion sequences are possible, e.g. gearbox synchronization, cam disk synchronization and print-mark correction. The synchronized axes can be combined to a virtual or actual master.
The isochronous PROFIBUS permits control of the axes over a digital bus system. The second PROFIBUS DP interface can be used for user-friendly parameterization and commissioning of the drives from a PC/programming device.
As a result, the technology controllers can be used for a host of new applications, e.g.:
 |
Processing/assembly lines |
 |
Wrapping |
 |
Throughput machines |
 |
Roll feeds |
 |
Palleters |
 |
Flying shears |
 |
Cross-arms |
 |
Carton erectors |
 |
Simple gantries (with simple interpolation on basis of cam disk synchronization) |
 |
Labeling machines |
 |
Filling |
|
|
The advantages at a glance
- High economic efficiency and flexibility by implementing your PLC, motion control and technological demands
| - |
Scaleable PLC performance (CPU 315T/CPU 317T) |
| - |
Integration of technology/motion control in a SIMATIC CPU |
| - |
Centralised/decentralised expandability for a wide variety of tasks provided by the use of the comprehensive SIMATIC product line |
- Cost savings by means of the absolute simple and fast engineering:
| - |
From drives to motion control to PLC – all with STEP 7 |
| - |
Reduced programming costs/optimised time-to-market by the reuse of existing S7 programs |
| - |
PLCopen-certified motion control functions facilitate engineering and service |
| - |
Reduced training effort for commissioning and service people thanks to full programming in all SIMATIC languages |