Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Solutions
Counting/Measuring
Cam Control
Closed-loop Control
Motion Control
Applications
Success stories
Partners

Solution overview Counting / Measuring

Counting / Measuring
Counting with mit SIMATIC S7-200
CPU 221/222; 4 counters up to 30 kHz
CPU 224/226/226XM; 6 counters up to 30 kHz
Link innerhalb der Websitemore

Counting and measuring with S7-1200
CPU 1211C, CPU 1212C and CPU 1214C; 3 counter
up to 100 kHz, 3 counter up to 30 kHz
Link innerhalb der Websitemore

Counting and measuring with SIMATIC S7-300 / C7
CPU 312C; 2 counters, 10 kHz
C7-613; CPU 313C, 313C-2 PtP, 313C-2 DP:
3 counters, 30 kHz
C7-635; CPU 314C-2 PtP, 314C-2 DP:
4 counters, 60 kHz
Link innerhalb der Websitemore
Counter module 1 COUNT
Counting and measuring tasks for incremental position encoder available in 2 versions:
1 COUNT 5 V/500 kHz
1 COUNT 24 V/100 kHz
Link innerhalb der Website more

Position detection module 1 SSI
1-channel module for connecting to SSI encoders.
Link innerhalb der Website more
The counter modules FM 350-1 / 450-1
are intelligent function modules for a wide range of high-frequency counting and measuring tasks up to 500 kHz. FM 350-1 has one, FM 450-1 two counting channels
Link innerhalb der Website more

The counter module FM 350-2
is an 8-channel function module for universal counting and measuring tasks up to 20  kHz.
Link innerhalb der Website more

The position decoder module SM 338
is for connecting three SSI encoders.
Link innerhalb der Website more
The High-Speed Boolean Processor FM 352-5
offers ultra-high-speed binary logic operations and travel-dependent switching operations with a cycle time of 1 µs. It features integrated digital I/O as well as an input for position encoders.
Link innerhalb der Website more

SIMATIC FM 458-1 DP
offers compelling sampling times starting at 100 µs. In combination with two EXM 438-1 I/O expansion modules for flexible position detection and measurement, it features 16 channels for incremental position encoders or 8 channels for absolute value encoders (SSI/EnDat) at frequencies of up to a max. 1 MHz.
Link innerhalb der Website more
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use