Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Solutions
Counting/Measuring
Cam Control
Closed-loop Control
Motion Control
Applications
Success stories
Partners

Solution overview Motion Control

Motion Control
SIMATIC S7-200
for travel-dependent traverse profiles using pulse output
Link innerhalb der Websitemore

SIMATIC S7-1200
open-loop speed and position control of stepper motors
Link innerhalb der Websitemore

SIMATIC S7-314C, C7-635
For controlled positioning after rapid traverse/creep speed.
Link innerhalb der Websitemore
Easy Motion Control
A position control consisting of loadable standard function blocks with a standardized interface in compliance with PLCopen motion control.

A flexible and low-cost solution for simple position control with SIMATIC S7-300/S7-400, C7 and WinAC

New: Gear synchronism
Link innerhalb der Websitemore
Stepper motor module 1 STEP
For positioning tasks in connection with stepper motors
Link innerhalb der Websitemore

Positioning modules 1 POS U Inc/Digital;
1 POS SSI/Digital

1-channel, controlled positioning using digital outputs and incremental or SSI encoders after rapid traverse/creep speed.
Link innerhalb der Websitemore

Positioning modules 1 POS U Inc/Analog;
1 POS SSI/Analog

1-channel, controlled positioning using an analog output and incremental or SSI encoders after rapid traverse/creep speed.
Link innerhalb der Websitemore
Standard drives with FM 351 / FM 451
are modules for controlled positioning after rapid traverse/creep speed
Link innerhalb der Websitemore

Stepper motors with EM 253 for S7-200
enable easy positioning
Link innerhalb der Websitemore

Servo motors with FM 354
feature a wide range of functions for solving an array of different positioning tasks, offer a high degree of precision and dynamic response and are very easy to use.
Link innerhalb der Websitemore

Stepper motors/servomotors with FM 453
perform tasks in the S7-400 which are solved by the FM 353 and FM 354 in the S7-300 (see above)..
Link innerhalb der Websitemore
SIMATIC Technologie-Controller
Ideal for technology/motion control requirements with high PLC demands. The optimized PROFIBUS DP(DRIVE) interface serves as a link for Siemens drive components for speed and position control.
Link innerhalb der Websitemore


Please click to enlarge!
SIMATIC FM 458-1 DP
was specially designed for flexible positioning and motion control. Its range of functions includes simple Boolean operations up to and including complex motion control blocks.

Two EXM 438-1 I/O expansion modules enable central position detection of up to 16 axes via increment position encoders and the analog output of setpoints.

The EXM 448-1 solves multi-axis applications using the PROFIBUS DP or SIMOLINK.
Link innerhalb der Websitemore
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use