Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Solutions
Counting/Measuring
Cam Control
Closed-loop Control
Motion Control
Applications
Success stories
Partners

Solution overview Cam control

Cam control
SIMATIC Technology - Controller
Integrated I/Os for quick response times
8 local digital outputs for outputting cam
signals, expandable to 16 or 32 fast cams
Link innerhalb der Websitemore


Please click to enlarge
Cam controllers FM 352 / FM 452
Both modules consist of 32 cam tracks which can be read by the CPU of the automation system

A 5-V or 24-V incremental position encoder or an SSI encoder can be connected to read-in the actual position. The cams are placed depending on the position and are reset depending on time or path. Integrated digital outputs ensure quick response times.
Link innerhalb der Websitemore
High-Speed Boolean Processor FM 352-5
The FM 352-5 is a high-speed processor with a cycle time of 1 µs for Boolean operations with integrated digital I/O and has a connection option for a position encoder. It is used as a supplement to a SIMATIC S7 CPU, as an I/O station on the PROFIBUS or as a stand-alone control
Link innerhalb der Websitemore

SIMATIC FM 458-1 DP
This module features an extremely flexible solution for using up to 16 digital outputs as cam tracks when a function block for cam switching functions is used. The cam tracks can be adjusted individually to the task at hand with dynamic speed adaptability.
Link innerhalb der Websitemore
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use