Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Integrated Functions
Loadable Function Blocks
Distributed ET 200S function modules
1 COUNT
1 SSI
1 STEP
1 POS U
2 PULSE
Parameterizable function modules
Technology controller
User configurable application modules
Control systems
Solutions
Applications
Success stories
Partners

Solutions with distributed SIMATIC ET 200S-Modules

ET 200S function modules are intelligent modules of the discretely modular ET 200S distributed I/O system.

They perform technological counting, measuring and positioning tasks to a largely autonomous degree. Parameters are assigned to the modules with STEP 7. There is no need for an additional parameterization tool.

The ET 200S function modules can be used both via the S7 master as well as the PROFIBUS DP normmaster

Produktbild: SIMATIC ET 200S
Thanks to the slim and efficient control and check-back interface, these modules are ideal for applications with several axes and counting channels

These modules come equipped with all the advantages of the ET 200S system.

 Advantages  Typical areas of application

Optimum performance with distributed technological tasks
Huge savings in wiring costs
Discretely modular design for perfectly fitting hardware configuration
Reduced load for CPU
Low space requirements and perfectly adapted hardware configurations thanks to compact, bit-modular design

Food and beverages industry
General machine manufacturing
Hoisting and material handling
Glass and ceramics industry
Textile machines
Paper and cardboard processing
Rubber and plastic processing machines
CD-/DVD production machines
 

 
   
   
   
   
Hardware Function
X       1 COUNT Counting tasks up to 100 kHz (24 V) or 500 kHz (5 V)
X       1 SSI Position detection using SSI encoder
      X 1 STEP Positioning with pulse/direction interface
      X 1 POS U Position control for rapid traverse/creep speed processes
    X   2 PULSE Dosing, setting, controlling (intelligent control of actuators and valves)

More Information:
Link to other website more about SIMATIC ET 200 S
Link to other website more about SIWAREX CS weighing modules
PDF Download Brochure "SIMATIC Technology for technological tasks"
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use