Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Integrated Functions
Loadable Function Blocks
Distributed ET 200S function modules
Parameterizable function modules
Technology controller
User configurable application modules
Control systems
FM 458-1 DP
T400
SIMATIC TDC
Engineering
Function blocks
Solutions
Applications
Success stories
Partners

High-End Application Module
FM 458-1 DP for S7-400

Within the SIMATIC S7-400, the enhanced application module FM 458-1 DP is setting new standards. This intelligent module combines powerful arithmetic operations ability, high processing speed, precision and flexibility. These are the features required to solve a wide range of processing tasks universally even with extremely high throughput rates

For you this means: even more flexibility and economic viability in implementing sophisticated PLC, motion control and processing tasks.
 

High-End Application Module FM 458-1 DP for S7- 400
Communication

Communication takes place over the PROFIBUS DP interface on the FM 458-1 DP. This offers the following characteristics
  • Constant bus cycle time, i.e. the PROFIBUS DP cycle is always precisely the same length.
  • Isochronous, i.e. the CPU, I/O and user program are synchronized with the PROFIBUS cycle.
  • Slave-to-slave communication, i.e. the configured slaves can exchange data with each other directly without the need for any additional configuring work on the FM 458-1 DP.
  • Routing capability, i.e. all nodes are accessed over one interface, e.g. MPI (Multi-Point Interface) or PROFIBUS DP and optionally also Industrial Ethernet.
Up to 100 drives of the SIMOVERT Masterdrives series or SIMOREG series can be connected per ring over the highspeed, fiber-optic SIMOLINK connection.

Advantages  

  • Integrated into SIMATIC S7-400 racks:
    Open-loop and closed-loop control and arithmetic operations
  • Software tools STEP 7/CFC and SFC are identical to the tools for SIMATIC S7
  • Sampling times from 100 µs for dynamic motion control and processing solutions.
  • Isochronous PROFIBUS DP - constant-time bus cycle with clock signal
  • Clock synchronism - CPUs/I/O and user programs are synchronized to common PROFIBUS clock
  • Routing, diagnostics and teleservice possible via a single interface
  • The I/O expansion EXM 438-1 provides extremely fast, synchronizable
    • Digital and analog inputs and outputs
    • Speed and absolute value encoder measurement
  • The EXM 448/EXM 448-1 communication expansions provide fast connection of drives including:
    • PROFIBUS DP, as master or slave (not isochronous/clock-synchronized)
    • SIMOLINK, the fast, powerful, clock-synchronized fiber-optic cable (installed in EXM 448-1)
Task Features
Counting/Measuring Suitable for a wide range of different counting and measuring tasks with incremental or absolute value encoders up to a maximum of 2.5 MHz
Cam Controls 16 digital outputs as cam tracks (displacement or time cams). Each track can be individually adapted to the task with a delay or overrun. Dynamic delay, dynamic hysteresis
Closed-loop Control Controller structures/types are freely programmable, e.g. fixed value control, follow-on control, cascading control, ratio and mixer controls, continuous and override control, pressure, level and temperature control, hydraulic control, drive control
Motion Control Open/closed-loop controlled positioning of up to 16 individual axes as well as multi-axis applications over PROFIBUS DP or SIMOLINK
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use