Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Integrated Functions
Loadable Function Blocks
Distributed ET 200S function modules
Parameterizable function modules
SM 338
EM 253
FM 350
FM 351
FM 352
FM 353
FM 354
FM 355
FM 355-2
FM 357-2
FM 450
FM 451
FM 452
FM 453
FM 455
IM 174
Technology controller
User configurable application modules
Control systems
Solutions
Applications
Success stories
Partners

Solutions with parameterizable S7-function modules

Function modules (FMs) are intelligent modules for the SIMATIC S7-200/ S7-300/ S7-400 and C7. They execute technological tasks independently and, consequently, relieve the load on the CPU.

Function modules are used for applications demanding ultimate precision and dynamic response.
STEP 7 and STEP 7-Micro/WIN provide a series of configuration tools for parameterizing FMs. All parameterization and commissioning procedures are performed on easy-to-use interactive screen forms.

In the interest of integration, there is great similarity between the FMs of the S7-300 and S7-400 series in the areas of functionality and parameterization. These FMs mostly differ only in their performance profile.

User programs can be used both in the S7-300 and in the S7-400.

Function modules for S7-300 and S7-400

The function modules of the S7-300 may be used in the ET 200M distributed I/O system

 Advantages  Typical areas of application

High degree of accuracy and dynamic response
Specialized and universal modules with a wide range of functions
CPU is not involved since the functionality is stored in the firmware of each module
Quick reaction times (deterministic dynamic response)
Engineering with configuring tool, integrated into STEP 7

Wood, glass, stone and metal processing
Packaging machines
Presses
General machine manufacturing
Machine tools
Textile machines
Rubber and plastic industry
Plants

   
   
   
   
Hardware Function
X       SM 338 Position detection with SSI encoders
      X EM 253 Positioning using pulse/direction interface
  X     FM 352/452 Electronic cam controllers
X       FM 350-1/450-1 1- or 2-channel counting up to 500 kHz
X       FM 350-2 8-channel counting up to 20 kHz
      X FM 351/451 Controlled positioning using rapid traverse/creep feed
    X   FM 355/455 Controller modules for universal applications
    X   FM 355-2 Temperature controller with integrated online self-optimization
      X FM 453 Positioning with stepper motors and servomotors
      X IM 174 Isochronous PROFIBUS module for Motion Control PLCs

 

More Information:
Link to other website more about SIMATIC Controllers
PDF Download Brochure "SIMATIC Technology for technological tasks"
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use