Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Integrated Functions
Loadable Function Blocks
Standard PID Control
Modular PID Control
PID Self-Tuner
Easy Motion Control
Distributed ET 200S function modules
Parameterizable function modules
Technology controller
User configurable application modules
Control systems
Solutions
Applications
Success stories
Partners

Easy Motion Control

Easy Motion Control is the flexible and low-cost softwarebased solution for position-controlled tasks with the SIMATIC S7-300/400, C7 and WinAC. Easy Motion Control is comprised of function blocks for the CPU and parameterization software.
 
Applications include approaching absolute positions or relative traversing, as well as simple gearbox synchronism, both with linear and rotary axes. The application areas include positioning axes and operating axes, as well as feed and transport axes. On-the-fly transition to a new motion is possible.

Easy Motion Control is the obvious choice when 1 to 5 axes per machine are to be traversed. Memory requirements are between 10 and 20 KB for the first axis. Each subsequent axis requires only 1KB

Screenshot SIMATIC Easy Motion Control

Advantages:

  • Free choice of drives (except stepper motors)
  • Standard interface in accordance with PLCopen Motion Control
  • Can be flexibly integrated into the STEP 7 program
  • Support for isochronous mode
Mode of operation
The positioning operation is carried out using the function blocks loaded into the CPU. The standardized interface in accordance with PLCopen Motion Control enables simple and seamless integration into the user program

The positioning task can be parameterized and started up comfortably with STEP 7 and the supplied parameterization software. No special motion control language is required.

Different interface modules can be used for encoder acquisition and setpoint output, depending on the application.

Input and output drivers are available for the most frequent interface modules. In addition, universal drivers enable the connection of any actual value and setpoint interfaces

Input drivers for position acquisition for

  • CPU 314C
  • SM 338
  • FM 350-1, FM 450-1
  • ET 200S 1 SSI
  • ET 200S 1 Count
  • PROFIBUS DP absolute encoder
  • Universal drivers for any interface modules

Output drivers for controlling the drive for

  • CPU 314C
  • SM 332, SM 432
  • ET 200S 2 AO U
  • MICROMASTER 4 over PROFIBUS DP
  • Universal driver
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use