Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Integrated Functions
Loadable Function Blocks
Standard PID Control
Modular PID Control
PID Self-Tuner
Easy Motion Control
Distributed ET 200S function modules
Parameterizable function modules
Technology controller
User configurable application modules
Control systems
Solutions
Applications
Success stories
Partners

Solutions with loadable function blocks

Optionally loadable function blocks offer a flexible and low-cost alternative to hardware­based solutions for technological tasks

Software blocks can be employed univer­sally on the hardware platforms SIMATIC S7-300, S7-400, C7, ET 200 S and WinAC .
 
SIMATIC offers software solutions specially designed for control and posi­tio­ning engineering.These loadable function blocks can be obtained as a software license

Parameterization of functions is easy and user-friendly with the parameteri­zation masks. These masks can be obtained with the software license or as a separate package.

Standard SIMATIC modules such as signaling modules and counter modules are used for linking encoders and actuators in central or distributed configurations..

Illustration: Software CD and PLCopen logo

Software-based solutions are ideal for simple positioning and control tasks such as pressure and temperature control.

 Advantages  Typical areas of application

Flexible solution using specific block calls in the user program
Low-cost solutions for low-end applications
User-friendly engineering integrated into STEP 7; short training times
Performance/dynamic response scalable by selecting the starting platform: SIMATIC S7-300, S7-400, C7, ET 200S, WinAC
High degree of flexibility with respect to connection of setpoint/actual value interfaces

Automotive industry
Steel industry
Hoisting and material handling
Rubber and plastic processing machines
Paper and printing presses
Chemical and process engineering
Furnace, heating and cooling systems
Construction and material industry
 
 
   
   
   
   
Software Function
    X   Standard PID Control Pre-configured control structurer
    X   Modular PID Control Kit with control function blocks
    X   PID Self-Tuner Online self-tuning for all controllers
      X Easy Motion Control Position-controlled motion control, synchronism

 

More Information:
Link to other website more about SIMATIC Industrial Software
PDF Download Brochure "SIMATIC Technology for technological tasks"
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
All about Options for engineering and drive technology