Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Integrated Functions
Loadable Function Blocks
Distributed ET 200S function modules
Parameterizable function modules
Technology controller
User configurable application modules
FM 352-5
FM 458-1 DP
Control systems
Solutions
Applications
Success stories
Partners

Solutions with user configurable application modules

Application modules are intelligent modules of the CPU S7-300/S7-400 and C7, which integrate controlling and calculating into SIMATIC. These modules are individually adapted to the respective application through configuring and programming.
They combine the flexibility of the CPU with the computing power of process modules, thereby offering the highest degree of performance.
The technological function is configured graphically with established SIMATIC S7 (LAD/FBD, CFC/SFC) standard tools.
SIMATIC FM458-1DP and FM352-5

 

 Advantages  Typical areas of application

Maximum processing speed and precision
Can be used for all processes
Maximum flexibility for individual requirements
User-configurable/-programmable with STEP 7
Excellent price/performance ratio

Paper, printing and packaging machines
General machine manufacturing
Industrial plants
Semiconductor industry
Mill and rolling-mill works
Automotive industry
Food and beverages industry
Testing devices

   
   
   
   
Hardware Function
X X     FM 352-5 User-programmable counting tasks; Boolean high-speed logic operations
X X X X FM 458-1 DP The solution for all technological applications, sophisticated control engineering, integrates all mechatronic functions for complex motion control, specially designed for multi-axis applications
 
        Software Function
X X X X D7-SYS Library with more than 300 function blocks for flexible machine concepts with FM 458-1 DP

 

More Information:
PDF Download Brochure "SIMATIC Technology for technological tasks"
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use