|
|
Control systems - Technology module T400
| The graphically configurable T400 technology module allows drives to be
expanded cost-effectively with sophisticated closed-loop control, open-loop
control and positioning functions. The powerful 32-bit RISC processor
supports constant bus cycle times of more than 100 µs to enhance the
precision of the movements or to speed up the machine cycle SRT400 is a
compact rack - comparable to the electronic box of SIMOVERT MASTERDRIVES -
and is used to control two to four drives. Either two T400 technology
modules or one T400 and one MASTERDRIVES communication module can be plugged
into the SRT400. This supports low-cost functional expansion and
modernization of existing plants. |
 |
T400 features integrated digital and analog I/O, serial interfaces and
supports connecting position encoders (incremental, absolute
|
Application |
| In
the electronic box of AC converters SIMOVERT MASTERDRIVES 6SE70

|
In
the electronic box of DC devices SIMOREG DC Master 6RA70

|
Stand-alone in the SRT400 technology box for other drives

|
Configuring the T400
Depending on the application of the T400, there are two possibilities for
configuring:
| Using
the T400 |
User-configurable |
Standard configuration on the module |
Standard configuration in source code |
|
User-configurable |
STEP
7, CFC and D7-SYS are required |
|
|
| Axial winder |
|
The
associated, executable code is already loaded onto the T400 and the module is
ready to use. 1). |
The
associated source code is available on CD ROM. 2) |
| Angular
synchronization |
|
| Shear control |
|
|

| 1) |
Control is carried out in a
host automation system connected to the T400 over PROFIBUS. For commissioning,
just a few parameters must be set specific to the application. Various aids are
available for this, ranging from a simple operator panel up to the PC software
(Drive ES); STEP 7 and CFC are not required for this purpose. Following
configuration, the settings can be duplicated on further plants.
 |
| 2) |
Comprehensive
application-specific modifications are possible with STEP 7 and CFC. |
Advantages:
- High processing speeds, processing power, positioning
accuracy and number of axes
- Sophisticated control technology at high cycle rates
(100 µs)
- Highly dynamic movement control
- Can be used for all technological applications in
mechanical and plant engineering
- Extensive block library
- Maximum flexibility for individual requirements
- Free graphic configuration using the STEP 7 and CFC
SIMATIC tools; optionally with SFC and C programs
|
|
All about T400 technology module
|
|