Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Integrated Functions
Loadable Function Blocks
Distributed ET 200S function modules
Parameterizable function modules
Technology controller
User configurable application modules
Control systems
FM 458-1 DP
T400
SIMATIC TDC
Engineering
Function blocks
Solutions
Applications
Success stories
Partners

Control systems - Function blocks for motion control

The following blocks are examples of a wide variety of function blocks from the library

Positioning

In addition to the setpoint for the selected position, the positioning block simultaneously provides high dynamic performance with the associated feedforward variables, including speed and acceleration

The positioning procedure can be optimally adapted to the application requirements, including
  • maximum speed
  • maximum acceleration
  • maximum jerk
The target position can be reached in the shortest possible time or without overshoots. In addition to absolute positioning, relative positioning is also possible for linked movements.
 
Abb. Einstellbare Kenngrößen beim Positionieren


Engaging/disengaging

The engaging function drives the axis from standstill by the defined engaging length.

The disengaging function brakes a drive down to standstill, and accelerates it again to the master speed when the disengaging length is reached.

Engaging and disengaging lengths are adjustable and can be increased on-the-fly. Rounding can also be defined for the movements.


Abb. Einsetz- und Aussetzfunktion


Electronic cam

Cams are saved in the TAB block as tables containing approximately 16,000 to 250,000 interpolation points.

The tables are evaluated by the TABCAM block. Using the table, this determines the slave position to be driven to for a certain master position, as well as the speed. Linear interpolation is carried out between two points.

A multiplexer block can be used to switch between several tables during operation.


Abb. Laden und Auswerten von Tabellen

 

More Information:
Link zu Zusatzinformationen Motion Control Function blocks for SIMATIC Control sytems
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use