Control systems - Solutions for highly flexible and dynamic applications
Demanding mechatronic tasks can be solved using the freely configurable
application modules that combine a high degree of flexibility, functionality and
performance:
- FM 458-1 DP for fast and precise calculation and control with S7-400
- T400 technology module for demanding drive controls
- SIMATIC TDC for solutions in the plant sector
Common features of FM 458, T400 and SIMATIC TDC
The FM 458 application modules, T400 and SIMATIC TDC control system are freely
configurable with STEP 7 and CFC and SFC engineering tools. Configuring is
simplified with the function block library of the D7-SYS add-on package.
| T400
technology module |
Integrated into drives
- MASTERDRIVES
- DC Master
- in own rack (stand alone)
|
 |
| FM 458-1 DP
application module |
High-speed calculation and control
- For S7-400 systems
- Rapid direct I/O access by using expansion modules
- Isochronous mode through onboard PROFIBUS DP
|
 |
| High-Performance
SIMATIC TDC automation system |
Synchronized multicomputing
- Up to 20 CPUs per rack
- Up to 44 racks
- For large plants, iron and steel works, rolling mills, and power
transmission
|
 |
Block libraryThe wide range of drive-specific functions used in modern
machines are implemented with ready-to-use CFC function blocks. These are
included in the library of the D7-SYS add-on package.
D7-SYS contains a number of function blocks that can be combined as required,
ranging from simple mathematical or logical operations to complex functions for
complete motion control of linear or rotary axes.
A powerful code generator, which is also contained, translates the completed
function diagrams into high-speed machine code.
D7-SYS contains the following function block groups:
- Control loop blocks
- Arithmetic blocks
- Input/output blocks
- Communication/operation/signaling blocks
- Conversion blocks
- Logic blocks
- Service and diagnostic blocks
- SFC blocks
- Motion control blocks
Configuring and start-up
Control functions are easily and efficiently configured with CFC (Continous
Function Chart). Simply select the technology function blocks from the D7-SYS
function block library and connect their inputs and outputs. The function
diagrams automatically provide detailed documentation for the created program.
Downloading, start-up and servicing are among the online functions available
from STEP 7 and CFC via the central MPI interface.
SFC (Sequential Function Chart) is used if CFC programs are combined with
sequential controls.
Using the FB-GEN options package for special applications, customer-specific
function blocks can be programmed in C and integrated smoothly into the
application. No runtime licenses are required for this purpose.
|