Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Integrated Functions
CPU S7-200
CPU S7-1200
CPU S7-300
PID Control
PID Temperature Control
Loadable Function Blocks
Distributed ET 200S function modules
Parameterizable function modules
Technology controller
User configurable application modules
Control systems
Solutions
Applications
Success stories
Partners

PID Temperature Control

In addition to the universal PID Control function blocks, STEP 7 offers two control blocks for the closed-loop control of simple temperature loops (e.g. heater or cooler controls). This includes parameterization software, a sample project and an electronic manual. The parameterization software provides a wizard for self-optimization, a special commissioning screen and can be directly started from the SIMATIC Manager

Screenshot- PID Temperature Control

  • A function block for temperature control features integrated online self-optimization without a PG/PC. A pulse shaper is also integrated to implement pulse controllers. In contrast to the solution using PID Control, there is no need to connect control blocks - it is parameterized and not programmed.
  • An additional control block is used to create step controllers
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use