Application samples for Technology-Controller
based on the SIMATIC CPU 317T
Why rediscover the wheel?The primary advantage of using the sample
applications is that you don't have to start all over again at the very
beginning. Instead, you will find everything here to get your applications up
and running with less risk. You get things done much faster. There's a right
assistance for every situation.
The applications are based on typical and market-relevant technological tasks
suitable to explain or demonstrate the integrated technological functions in the
context of different types of applications.
An S7 project as the core element of the sample application, consists
optionally of user interfaces and the configuration data for the drives.
The accompanying documentation is broken down into two or three parts:
- The Introduction part describes the specific
automation problem and the suggested solution.
- The optional Extension part focuses on imparting
in-depth knowledge of the control elements and technological functions.
- The Demonstration part is aimed at users who intend
to demonstrate the functions of the CPU 317T-2 DP or who would like to
substantiate their theoretical knowledge through practical testing.
Nothing fits?
If we do not cover your requirements, please contact your Siemens-partner. |