|
|

Highlights of Field PG M2
Find the right solution for every requirement.
Technical highlights:
Rugged Design
The rugged die-cast magnesium housing with impact absorbing protector strips on its edges protects the Field PG M2 from shocks and vibrations.
- The folding carrying handle offers a safe grip during transportation on the factory floor.
- The new industrial design with its dark colors is resistant to dirt.
- The metallized plastic parts on the internal surface of the housing protect against electromagnetic interference comparable with the effect of a Faraday cage (EMC/EMS-tested).
Interfaces
All current interfaces for industrial applications are integrated directly on the device just connect and get going!
- 2x 2 USB 2.0 interfaces each pair provides a total of 1 A for a stable power supply to external devices.
- Industrial WLAN, based on the WLAN Standards 802.11 a, b and g, permits secure and wireless communication to the PLCs.
Hardware components
Intel® Core2 Duo processor provides high performance and low energy consumption.
- The Lithium-Ion battery supplies the Field PG M2 with power for up to 3,5 hours.
- The crystal-clear 15" display with XGA or SXGA+ resolution at up to 1400 x 1050 pixels, reduces eye strain and supports ergonomic operation.
- The main memory of up to 1x 2 GB DDR 2 RAM and a clock speed of 667 MHz facilitates swift execution and parallel processing of several applications.
- The removable 120 bzw. 200 GB S-ATA HDD hard disk can easily be replaced according to the local conditions and the software status required.
- Using the multi-standard DVD RW burner the data is written direct to an optical medium.
Software
The integrated data security generates an automatic backup at programmable intervals and facilitates the easy restoration of the backed up data when required.
- The SIMATIC software is ready installed on the Field PG M2 and can be enabled by means of a license key.
- The SIMATIC HMI software SIMATIC WinCC flexible Advanced is ready installed on the Field PG M2 and can be enabled by means of a license key.
Field PG M hard-disk kit
The hard-disk kit supports easy changeover between office and service enviroment or different software versions.
- The hard-disk kit consists out of
- 200 GB S-ATA hard disk with metal frame,
- Torx screwdriver and
- protective bag in Field PG rucksack design.
|
|
|