Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Embedded Automation
Industrial PC
Logic Control
Motion Control
Visualization
Communication
Drives
Distributed I/O
References
Partner
Alles beginnt mit Ihrer Idee. Und einer Palette voller Möglichkeiten.

Products


The whole is more than the sum of its parts:

Simply sketch out your aims and then select the relevant components from our comprehensive PC-based Automation product portfolio. Thanks to SIMATIC® and Totally Integrated Automation (TIA), you can be sure you are always on the right side when it comes to integration of data and engineering.

Make use of our range of products.

PC-based Automation – an overview.

Embedded Automation
SIMATIC Embedded Automation is a control technology based on ready-to-use embedded SIMATIC PCs with a high degree of ruggedness for the most diverse requirements. At the same time, you profit from the openness and flexibility of an embedded SIMATIC PC: Windows XP Embedded and typical PC interfaces.

Industrial PCs for every requirement
Economy, performance, reliability. Whether you choose a SIMATIC Box PC, Rack PC, Panel PC or the modular SICOMP system – our industrial PCs from the ideal basis of your PC-based Automation solution.

Logic Control with SIMATIC WinAC
For open and cloes-loop control tasks, process optimization and measured value analysis: The Windows Automation Center WinAC offers scalable solutions from the Slot PLC to the Software PLC, including real time and deterministic features as well as for the embedded field. Open interfaces are available for linking technological functions.

Keep movement under control with Motion Control
For coupled axes, winder controls and electronic cams – with Easy Motion Control or SIMOTION. complex technology functions through to digital drives can be implemented quickly and easily.

Visualization: See it all at a glance
For operation, plant display, alarm management, measured-value archiving and recipe management: With ProTool/Pro and WinCC your most important data are soon on view. And the visualization function executes in parallel with the control functions on the same PC.

Networks: Communication over all levels
With the machine level and IT world on a single platform: SIMATIC NET supports communication between PC-based Automation and higher-level management systems as well as with the I/0 at the field level by means of Industrial Ethernet and PROFIBUS.

Powerful drive solutions: Drives
With a MICROMASTER standard drive or SIMODRIVE High Dynamic Drive: In PC-based Automation, it can all be seamlessly integrated using the engineering tool Drive ES – from configuring through to diagnostics.

Distributed I/0: Intelligence on-site
With PROFIBUS, PC-based Automation connects to the open world of the fieldbus level – for fast configuration and easy start-up. And the SIMATIC ET 200 product range provides a complete spectrum of block I/0, modular I/0 and IP65 I/0.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use