Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
References
Food and Beverages
Machine Construction
Vehicle Construction
Electrical Engineering/ Electronics
Chemical Industry
Plastic Industry
Wood-Processing Industry
Test Engineering
Partner


[ Grinding plants ] - [ High-precision cutting machines ] - [ High-precision components ]



Modularly designed grinding plants -
fast assembly, rapid success


Ocrim, an Italian manufacturer of grinding plants, relies consistently on technological modularization. Every single machine is equipped with its own intelligent control. Even complex plants can be assembled quickly from pre-programmed and tested components. Modifications hardly disturb the operation. Central coordination and visualization run on a PC. Ocrim chose WinAC because PC-based Automation and subordinate PLCs are programmed with just one software in SIMATIC.

Further information for downloading





For high-precision cutting machines too:
the name of the ideal solution is WinAC


High-precision cutting machines from Meyer and Burger of Switzerland cut everything - even silicon boards for making solar cells. Therefore PC-based Automation with SIMATIC WinAC is used. After all, PC-typical tasks such as data procesing, visualization and communication crop up in addition to typical control tasks. WinAC produced excellent results especially in the realtime behavior and availability. Meyer and Burger will therefore continue to use Siemens PC-based Automation in future projects.





For high-precision cutting machines too:
Higher productivity for high-precision components


42 axes of a machine to control and coordinate, consisting of 14 complex processing stations, and all with just one single PC - a really demanding task. Len Industries (USA) uses SIMATIC WinAC and is able to increase productivity in comparison with the predecessor machine by 30% as a result. Because the motion control of the Motion Control cards is integrated directly in the PLC user program by WinAC. Len Industries also chose Siemens for their continuity and competent service.

Further information for downloading
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use