SIMATIC ProAgent
Visualizing
process diagnostics information
A defective actuator or sensor, an incorrect movement, a missed
lock or an expired monitoring time can cause massive malfunctions in
the total process.
Such errors (and others) in the process can be detected and reported
with SIMATIC engineering software such as S7-PDIAG or S7-GRAPH and
SIMATIC ProAgent, the option packages for operator control and
process monitoring solutions.
ProAgent gives you precise information on the location and cause of the error
and even provide notes on how to correct the situation. ProAgent has been
optimally tailored to the S7-300/400 controllers and works in conjunction with
the SIMATIC engineering software S7-PDIAG, S7-GRAPH or S7-HiGraph.
The ProAgent
option package contains standard diagrams that are geared to the requirements of
the STEP 7 engineering software.During runtime,these are provided with
process-specific data.
ProAgent supports the concurrent diagnosis of the control programs of a range of
STEP 7 engineering software