SIMATIC Logon -
User administration and traceability
| The option package SIMATIC Logon serves to create access
privileges for projects and libraries in STEP 7. When access
protection is activated, a change log can be recorded. |
 |
The following are recorded, for example.
- Activation
- Deactivation
- Configuration of access protection and change log
- Opening and closing of projects and libraries, including loading onto the
target system and activities for changing the operating state.
The changes can also be accompanied by a reason or other remarks..
SIMATIC Logon can be used to determine who is permitted to use a license
(e.g. external personnel) or who can transfer a license and therefore has
permission to download it from the server for servicing purposes.
Functions for meeting FDA requirements
With S7-Graph, S7-SCL and S7-HiGraph (from STEP 7 V5.4) in combination with the
SIMATIC Logon option package, functions can be implemented that support tracking and
tracing as required by the FDA(Food and Drug Administration):
- Project password
Access to projects and libraries can be protected by a project password.
- Change log
Access protection for projects and libraries can be used to maintain a change
log. Online actions such as downloading, operating status changes, or memory
reset are then logged. When executing these actions, operators are prompted to
enter a comment giving a reason for the action.
SIMATIC Logon is also offered as an option package for the HMI software
packages WinCC and WinCC flexible to meet requirements of user administration in
the sector of operator control and monitoring.
|