Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
ET 200 systems for control cabinets
ET 200 systems without control cabinets
PROFIBUS Technology
Network
components
ASICs and
Development Kits
PROFINET Technology
Success stories
Partners

PROFIBUS Network Components

PROFIBUS - the best system bus for integrated communication between the I/O stations - offers an extensive range of network components for electrical and optical transmission technologies.


click to zoomclick to zoom

SIMATIC Power Rail Booster
By transferring the PROFIBUS DP signal via collector wires using signal boosting, new, low-cost concepts based on standard components can be implemented for electric monorail systems or stacker crane systems.
Link zu einer anderen Website for further information see the Online Catalogue

SIMATIC diagnostic-repeater
The diagnostic repeater links PROFIBUS DP segments in RS 485 technology with up to 62 nodes. It monitors the bus lines in online mode, and in the event of a fault, it transmits a detailed diagnostics signal that can also be represented graphically. Sporadic faults, too, are detected and localized.
Link zu einer anderen Website for further information see the Online Catalogue


click to zoomclick to zoom

click to zoomclick to zoom

BT 200 bus tester
Installation engineers, startup engineers and service personnel working with distributed automation solutions can eliminate fault sources on the bus line or interfaces systematically and right from the start, even without specialized knowledge of PROFIBUS
Link zu einer anderen Website for further information see the Online Catalogue

PROFIBUS-RS 485 FastConnect connectors
The connectors are used for linking PROFIBUS nodes or PROFIBUS network components to PROFIBUS. Simple installation results in time savings of up to 80%. Thanks to fast, exact and low-cost technology, the connectors are ready for connection in 20 seconds, including cable preparation.
Link zu einer anderen Website for further information see the Online Catalogue


click to zoomclick to zoom

click to zoomclick to zoom

PROFIBUS Terminator
The terminator is used for permanent termination of bus segments. This means that the nodes (e.g. ET 200M/S) can be optionally connected and disconnected without causing faults on the bus system.
Link zu einer anderen Website for further information see the Online Catalogue

Feldbus-isolating transformer
The fieldbus isolating transformer RS-485-IS makes the PROFIBUS DP intrinsically safe. It can be used wherever communications exceed potentially explosive areas, i.e. above zone 1 or zone 21.
Link zu einer anderen Website for further information see the Online Catalogue


PDF Downloadclick to zoom

 

Further Information:
Link zu einer anderen Website more about PROFIBUS
PDF Download more about Industrial Communication SIMATIC NET
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use