SIMATIC ET 200X - Proven I/O in IP 65/67

Take the control cabinet out of your equation and effectively reduce the
costs of your plant with SIMATIC ET 200X. Our control-cabinet-free I/O with
high degree of protection IP65/67 (NEMA 4) and rugged plastic housing can be
flexibly expanded with up to 7 modules of the most varied functionality.
SIMATIC ET 200X for direct installation at the machine offers you the
following
- Digital and analog inputs and outputs
- Electronic or electromechanical motor starters
- Frequency converters
- Pneumatic module and interface for valve terminals
- PLC functionality
- Connection to a lower-level AS-Interface
- Power module for individual connection to common potential in groups
and for emergency-off circuits
- DESINA-compliant I/O modules
- MOBY interface
- Standardized connection technology using basic modules with hybrid
field bus interface (fiber optic and RS485)
- Integration into the ECOFAST system from Siemens
Distributed intelligence
The field-proven, intelligent BM 147 basic module has been innovated. It is
now entirely based on the CPU 314 and can thus provide you with all the
advantages of an S7 controller, such as extended memory, SIMATIC Micro
Memory Card, etc. The basic module is available in two different versions:
with or without master functionality. This new functionality enables the ET
200X to be used both as lower-level master to the main controller and as a
stand-alone unit.
|