Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Benefits
Modular Controllers
SIMATIC S7-200
SIMATIC S7-300
SIMATIC S7-400
CPUs
I/O Modules
Communication
Function modules
Fault tolerance
Configuration-in-Run
SIMATIC ET 200
Embedded Automation
PC-based Controllers
Partners
References

SIMATIC S7-400 I/O Modules

Signal modules are the interface of the controller to the process. A host of different digital and analog modules provide exactly the inputs/outputs required for each task. Digital and analog modules differ as regards the number of channels, voltage and current ranges, electrical isolation, diagnostics and alarm functions, etc.
However, the S7-400 signal modules are only a subset of the modules that can be connected to the S7-400 via PROFIBUS DP.

SIMATIC S7-400 I/O Module SM 431
Centrally connected signal modules can be connected and disconnected during operation. This makes module replacement extremely easy. In all the module ranges listed here, SIPLUS components are also available for aggressive atmospheres/condensation.

Easy installation
The sensors/actuators are connected through front connectors. When a module is replaced, the connector is simply plugged into the new module of the same type; the wiring is retained. The coding of the front connector avoids mistakes. The S7-400 is also able to detect whether the front connector is plugged in.

Fast connection
SIMATIC TOP connect makes connection even simpler and faster. Preassembled front connectors with single cores and a complete plug-in modular system comprising a front connector module, connecting cable and terminal block are available.

High packing density
The high number of channels on the modules is a reason for the space-saving design. For example, modules with 8 to 32 digital channels or 8 to 16 analog channels are available.

Simple parameterization
The modules are configured and parameterized using STEP 7, and there are no inconvenient switch settings to be made. The data are stored centrally and, following module replacement, they are automatically transferred to the new module so that no setting errors can occur. No software upgrade is required when using new modules. A configuration can be copied as often as required, e.g. for standard machines.

Product range

Digital Inputs

Description Voltage range Channels
SM 421 DC 24 V 16, 32
SM 421 UC 24-60V 16
SM 421 UC 120/230V 16, 32

Digital Outputs

Description Voltage range Current range Channels
SM 422 DC 24V 0,5A 32
SM 422 DC 24V 2A 16
SM 422 AC 120/230V 2A 16
SM 422 UC (Relay) 5A 16

Analog inputs

Description Measuring range Resolution Channels
SM 431 Voltage up to16 bits 8, 16
SM 431 Current up to16 bits 8, 16
SM 431 Resistance up to16 bits 4, 8
SM 431 Thermocouple element up to16 bits 8, 16
SM 431 Resistance thermometer up to16 bits 4, 8

Analog outputs

Description Measuring range Resolution Channels
SM 432 Voltage, current 13 bits 8
Additional information:
PDF Download Brochure excerpt "Technical data  S7-400 I/O Modules"
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use