Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Benefits
Modular Controllers
SIMATIC S7-200
SIMATIC S7-1200
SIMATIC S7-300
CPUs
I/O Modules
Communication
Function Modules
Software Redundancy
SIMATIC S7-400
SIMATIC ET 200
Embedded Automation
PC-based Controllers
Partners
References

S7-300 Starterkit 2009 - Get off to an easy start with SIMATIC

You‘ve heard all about the benefits of SIMATIC®, but not yet had any experience?
Then it‘s time to see for yourself.

Discover the world of SIMATIC –
it couldn‘t be easier than with the SIMATIC S7-300 Starterkit 2009.
It contains everything you need to get going immediately: an S7-300 Compact CPU with a full range of accessories, the Engineering Software STEP 7 and a complete set of documentation.
We‘re convinced you‘ll enjoy working with it – and you‘ll solve your automation problems quickly and reliably.
SIMATIC S7-300 Starterkit 2009

You save money with the Starterkit: the full price is about 40% less than the list price of all the individual components.

The Hardware – CPU 313C
SIMATIC S7-300 is the most successful controller on the market. The Starterkit contains the CPU 313C – an extremely attractive model: instruction runtimes are fast and the compact design CPU offers 24 digital inputs and 16 digital outputs as well as 5 analog inputs and 2 analog outputs onboard. More can, of course, be added. The integral technological functions include counting, frequency measurement, and PID control. The 64 KB can be backed up using the Micro Memory Card supplied, and because there‘s no need for a battery, the CPU 313C is especially low maintenance – another plus point.

The Software - STEP 7
For your automation solutions, you require software that provides you with optimal support for your specific applications. All the components used must work together without any problems and they must be usable within as short a familiarization period as possible. SIMATIC Software is the universal configuring and programming environment for all SIMATIC Controllers, operator control and monitoring systems, and process control systems. All tools are perfectly matched and support you in the most varied tasks. Standardized user prompts facilitate familiarization with the software thus saving time and costs.
SIMATIC software with the basic package STEP 7 and numerous engineering tools supports the complete production cycle – from configuration all the way to commissioning, testing, and service

The documentation
You get to know STEP 7 and the CPU 313C step by step. Getting Started supports you with practical examples. And if you don‘t want to read a manual, you don‘t have to. The Online Help offers you support at every stage – as much or as little as you require in each case.

Included
  • CPU 313C including Micro Memory Card and front connector
  • S7 PC-Adapter (USB) with driver software
  • DIN rail for the CPU
  • Documentation on CD-ROM (SIMATIC Manual Collection)
  • SIMATIC STEP 7 V5.4
  • …in a practical plastic case
The order number: 6ES7313-5BF03-4YB0
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use