Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Benefits
Modular Controllers
SIMATIC S7-200
SIMATIC S7-300
CPUs
Standard CPUs
Compact CPUs
Failsafe CPUs
I/O Modules
Communication
Function Modules
Software Redundancy
SIMATIC S7-400
SIMATIC C7
SIMATIC ET 200
Embedded Automation
PC-based Controllers
Partners
References

SIMATIC S7-300 CPUs –
CPUs for every application

A graded CPU range with a wide performance range is available for configuring the controller. Thanks to their high processing speed, the CPUs enable short machine cycle times.
The narrow module width results in a compact controller design or a small control cabinet. The CPUs are available from a width of only 40 mm.
SIMATIC S7-300 CPUs - Click to enlarge the image
click to zoom

Fail-safe CPUs are available for safety-oriented applications. The PROFIsafe profile for safe communication via PROFIBUS and PROFINET allows the integration of safety-related functions into standard automation environments.

Compact CPUs with widths of 80 or 120 mm also offer integral I/O and integral technological functions. This onboard I/O (digital/ analog) and the technological functions save additional investments in other modules. Anwendungsfälle sind z.B.

  • High-speed counting/measuring with direct access to the hardware counter
  • Simple positioning with direct control of the MICROMASTER frequency inverter
  • PID control with integral function block
This range is rounded off by a special technology CPU with powerful technological functions, especially for motion control.Together with the integral digital I/O and equidistant and isochronous mode on PROFIBUS DP, off-the-shelf, PLCopen-compliant motion control functions enable the flexible motion control of several (even linked) axes.


Micro Memory Card

The Micro Memory Card is a compact medium that meets the highest industrial requirements, especially ESD protection and mechanical ruggedness. The system-tested Micro Memory Card allows more write cycles than conventional memory cards and offers know-how protection because the serial number can be read out.


 Additional Information
External Website SIMATIC Technology
PDF Download Brochure "SIMATIC Controllers – The innovative solution for all automation tasks"
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use