|
|

PC-based Controllers -SIMATIC WinAC
SIMATIC WinAC enables control on the PC. WinAC – the SIMATIC S7 in the PC –
is eminently suitable when, in addition
to control and visualization functions, tasks with high data
volumes and high-speed technological functions have to be
solved on a PC platform.
| SIMATIC WinAC RTX 2008 |
| Software PLC for applications that demand a high level of flexibility and integration as well as hard deterministics and high performance. |
|
| SIMATIC WinAC Slot PLC |
| Slot PLCs for PC-based applications requiring deterministic features, availability and high operational safety.
|
|
| SIMATIC WinAC ODK |
| The Open Development Kit
allows users to develop new applications or to integrate existing applications into the control task. |
|
|
|
|
All about SIMATIC PC-based Controller
|
|