Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Benefits
Modular Controllers
Embedded Automation
S7-mEC RTX
SIMATIC Microbox
SIMATIC Panel PC
SIMATIC Multi Panel
PC-based Controllers
Partners
References
Embedded Automation

SIMATIC Multi Panels –
More than just operator control and monitoring

As they are the highest performing HMI devices the Multi Panels are suited for most demanding HMI tasks. In addition to visualization, the Multi Panels are also able to handle other automation tasks, e.g. as a platform for a soft plc.

 Series 270
Entry level devices to the class of multifunctional platforms: 8" and 10" devices in Touch and Key versions.  Externer Linkmore

 Series 370
Highest performing Multi Panels with 12", 15" and 19" Touch devices and the MP 377 12" Key.  Externer Linkmore

 WinAC MP 2007
Software PLC for medium sized machines and plants employing MP 277 or 377 devices.  Externer Linkmore
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use