Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Benefits
Modular Controllers
Embedded Automation
S7-mEC RTX
SIMATIC Microbox
Microbox 427B
SIMATIC Panel PC
SIMATIC Multi Panel
PC-based Controllers
Partners
References

SIMATIC Microbox 427B-RTX and 427B-HMI/RTX

The Microbox 427B is a turnkey rail-mounting PC with excellent industrial compatibility (IP20 degree of protection) that is available in two versions:

  • Microbox 427B-RTX for control tasks
  • Microbox 427B-HMI/RTX for control- and visualisation tasks

SIMATIC Microbox 427B-RTX or 427B-HMI/RTX are the obvious choice when the automation solution has to meet the following requirements::
  • Compact use without operator input
  • Use with detached screen, e.g. SIMATIC Flat Panels
  • Machine-level installation
  • Use of customer-specific hard- and software
  • Integration of different tasks (control, technology, data processing) on one hardware

The specific software packages are already installed and pre-configured:

  • Software-PLC WinAC RTX on Microbox 427B-RTX
  • Software-PLC WinAC RTX and HMI-Software WinCC flexible 2007 RT on Microbox 427B-HMI/RTX

The Software PLC WinAC RTX 2005 SP2 handles the actual control task and execution of the user program.  WinCC flexible 2007 Runtime allows machine-level visualization of up to 2048 process variables including archives and recipes.
Up to 128 KB of retentive data is stored on an integral, nonvolatile memory without an uninterruptible power supply (UPS). Full retentivity of all process values can be achieved with a commercially available UPS.
The integral OPC server allows open access to all process values. Any visualization or data processing systems can be connected to WinAC RTX via this interface. C/C++ programs can be integrated into the PLC cycle via ODK – under real-time conditions as well.
The Software PLC is programmed with STEP 7 via the integral Industrial Ethernet or PROFIBUS interface. The SOFTNET-S7 Lean communications package is installed for this purpose. Three status LEDs for RUN, STOP and group faults indicate the operating status of WinAC RTX.

Feature Microbox 427B
Processor/RAM
(optional)
Celeron M 900 MHz / 512 MB
Celeron M 1GHz / 1 GB
Pentium M 1.4 GHz / 1 GB
Compact Flash 2 GB or 4 GB
Retentivity 128 KB without UPS
Operating system Windows XP embedded SP2
Additional cards Max. 3x PCI-104
Interfaces 1 x PROFIBUS plus 2 x Industrial Ethernet or
1 x PROFINET plus 1 x Industrial Ethernet
4 x USB 2.0
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use