Embedded Automation open like a PC-based controller, rugged like a standard PLC
The SIMATIC Embedded Automation products utilize the openness of PC-based systems and offer an increased level of ruggedness. The controller and PC applications run on the same rugged platform without the use of rotating parts like hard disks or fans.
The operating system used is tailored and optimized to the hardware architecture in each case.
| SIMATIC S7 modular Embedded Controller |
| Modular PC-based controller in S7-300 design equipped with latest Embedded Technology. |
|
| SIMATIC Microbox |
| The ultra-compact and rugged embedded PC for DIN rail mounting or wall mounting and for machione-level use. |
|
| SIMATIC Embedded Panel PC |
| Ultra compact, rugged and maintenance-free turnkey systems as an Embedded HMI solution or combined HMI and Software PLC-System. |
|
| SIMATIC Multi Panels |
| High performing panels with PC-like openness. Employing the Software PLC WinAC MP 2007 allows visualization and control on one device. |
|