Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Benefits
Engineering
Diagnostics
Communication
Safety Integrated
Fault tolerance
Technology
Isochronous mode
Modular Controllers
Embedded Automation
PC-based Controllers
Partners
References

Technological and Motion Control Tasks included

Counting and measuring, cam control, closed-loop control and motion control – technological tasks in different combinations and of varying complexity must be solved in almost every machine or plant.
The demand is for the highest level of precision, dynamic response and processing speed. SIMATIC Controllers solve every technology or motion control task with components tailored for the purpose: from low-cost software solutions for individual axes right up to high-performance modules for synchronous operation, path control and multi-axis applications.
SIMATIC S7-300 T-CPUs - PLCs with integrated technological functions
In all cases, you configure in a user-friendly way via intuitive dialogs in the same software environment as for standard PLC tasks.

Examples of the diverse tasks you can solve with SIMATIC Technology:

Counting/measurement

  • Counting pulses up to 500 kHz
  • Measuring path lengths, rotational speeds, frequencies and periods
  • Proportioning

Control

  • Temperature control, pressure control, flow control
  • Step controllers, pulse controllers and continuous controllers
  • Fixed-setpoint control, follow-up control, cascade control,
    ratio control and hybrid control
  • Ready-parameterized or flexibly programmable control
    structures
  • Controller optimization

Cam control

  • Path-dependent switching
  • Time-dependent switching
  • Dynamic derivative action

Motion Control

  • Position detection with incremental or absolute encoders
  • Positioning with rapid traverse/creep speed or controlled positioning
  • Electronic gear
  • Cam disc
  • Multi-axis interpolation
  • Control of hydraulic axes

SIMATIC Technology represents the greatest possible freedom in the choice of design and scalability of the hardware and software, at the best price-performance ratio.
 

Additional Information:
PDF Download SIMATIC Technology
PDF Download Brochure "SIMATIC Technology for technological tasks"
Internal Link Isochronous mode
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use