Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Benefits
Engineering
Diagnostics
Communication
Safety Integrated
Fault tolerance
Technology
Modular Controllers
Embedded Automation
PC-based Controllers
Partners
References

Point-to-point link via communication processors

Point-to-point link via communication processors (CPs) is an extremely powerful and low-cost alternative to bus systems.
The advantage of point-to-point links over bus systems is especially significant when only a few (RS 485) devices are to be connected to the SIMATIC S7. The CPs can also easily link third-party systems to the SIMATIC S7. Thanks to the great flexibility of the CPs, different physical transmission media, transmission rates or even customized transmission protocols can be implemented.
Communication processors for S7-300 and S7-400

The interface modules for the S7-300 are available in three versions, each with one interface for the different physical transmission media.
With the S7-400 point-to-point link modules, adaptation to the physical transmission media is achieved by plugging in the relevant interface submodules, without the need for external converters.

All point-to-point communications modules use up to 4 protocol drivers which are integrated in the operating system.

The CPs, like all other S7 modules, are parameterized from a programming device or PC via the central processing unit (CPU).

SIMATIC S7-300 communication processors

  • CP 340 - Low-cost entry version
  • CP 341 - Powerful computer connection, loadable protocols
SIMATIC S7-400 communication processors
  • CP 440 - High-speed response with low data volumes
  • CP 441-1 - Low-cost with one variable interface
  • CP 441-2 - High-speed linking with two variable interfaces
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use