|
|
 |
 |
 |
 |
|
Distributed I/O -
SIMATIC ET 200
|
|
|
The SIMATIC ET 200 product family is an essential component of TIA and enables
distributed solutions to suit your requirements - in all sectors. Whether
compact or modular, purely digital inputs/outputs, technology components, or
complete distributed systems with drives and pneumatic technology. The systems
can be used direct in harsh industrial environments, either in the control
cabinet or cabinet-free. The right solution is available, even for areas
subject to explosion hazard..
|
|
|
|
SIMATIC ET 200 systems for the control cabinet |

SIMATIC ET 200S
The ET 200S module range includes power modules, digital or
analog input and output modules, technology modules, motor
starters, and frequency converters. |
 |
www.siemens.com/simatic-et200s |
SIMATIC
ET 200L
SIMATIC ET 200L is the I/O device in postcard format and with
degree of protection IP20. It is used primarily in the low-end
performance range with just a few inputs/outputs. |
 |
www.siemens.com/simatic-et200l |
|
 |

SIMATIC ET 200M
IMATIC ET 200M is the modular I/O
device for the control cabinet in applications with high
channel density |
 |
www.siemens.com/simatic-et200m |
SIMATIC
ET200iSP
The SIMATIC ET 200iSP distributed I/O system is the cost-effective
solution for areas subject to explosion hazard. |
 |
www.siemens.com/simatic-et200isp |
|
|
|
|
|
SIMATIC ET 200 cabinet-free systems |

SIMATIC ET 200pro
SIMATIC ET 200pro is the distributed I/O system
with IP65/67 degree of protection. It is especially compact
and powerful and is characterized in particular by its unique
multi-functionality. |
 |
www.siemens.com/simatic-et200pro |

SIMATIC ET 200X
SIMATIC ET 200X is the distributed solution with high degree
of protection, with a diversity of multi-functional modules. |
 |
www.siemens.com/simatic-et200x |
|
 |

SIMATIC ET 200eco
The low-cost digital block I/O enables cabinet-free
installation with degree of protection IP67 direct at the
process. |
 |
www.siemens.com/simatic-et200eco |
SIMATIC ET 200R
With SIMATIC ET 200R, you optimize your welding and handling
applications in body-in-white production in the automobile
industry. |
 |
www.siemens.com/simatic-et200r |
|
|
|
|
|
|