Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
SIMATIC Controller
Distributed I/O
SIMATIC Technology
SIMATIC HMI
SIMATIC PC / SIMATIC PG
SIMATIC Software
SIMATIC PCS 7
SIMATIC IT
SIMATIC NET
SIMATIC Sensors
Micro Automation
PC-based Automation
PROFINET
Safety Integrated
Totally Integrated Automation

SIMATIC Controllers

The SIMATIC Controller family offers a host of integrated functions and scalable performance for all applications and requirements. It encompasses programmable logic controllers (PLCs), control systems comprising PLC and operator panel, PC-based controllers, and distributed intelligence. The controllers are also available in failsafe and fault-tolerant versions for applications with high safety requirements.
 
SIMATIC S7 standard PLCs

Micro PLC
The SIMATIC S7-200 Micro offers high performance with low installation and programming overhead.
www.siemens.com/simatic-s7-200
Modular controller
The SIMATIC S7-300 offers high performance for mechanical and plant engineering in the manufacturing industry. It is maintenance-free and offers a host of integral functions, a compact design, and an extremely wide range of modules.
www.siemens.com/simatic-s7-300

System-optimized high-performance controller
The SIMATIC S7-400 enables system solutions in manufacturing and process engineering, and stands out in particular for its powerful processing and communication capabilities.
www.siemens.com/simatic-s7-400
Controller and HMI in one
The SIMATIC C7 control systems combine an S7-300 controller and an operator panel in one compact device
www.siemens.com/simatic-c7
Failsafe and fault-tolerant SIMATIC controllers

SIMATIC ET 200S F-CPU, S7-300F, S7-400F
Scalable range of failsafe controllers for all performance levels in factory automation.
www.siemens.com/simatic-s7-fail-safe
SIMATIC S7-400 FH
Failsafe, fault-tolerant controller for process automation.
www.siemens.com/simatic-s7-400fh

SIMATIC S7-400H
For implementing an integrated concept for fault tolerance with high dynamic response.
www.siemens.com/simatic-s7-400h
PC-based controllers SIMATIC WinAC

Software PLC
SIMATIC WinAC RTX has real-time capability and is compatible with the S7-400. It is especially suitable when different tasks such as data processing, communication, visualization, technology, and control have to be integrated on one PC.
www.siemens.com/simatic-winac

PCI Slot PLC
PLC as plug-in card for the PC, compatible with the S7-400. The Slot PLC versions are suitable for applications requiring deterministic features, availability and a high degree of operational safety, because they also work autonomously from the PC.
www.siemens.com/simatic-winac-slot
Decentralized automation with distributed intelligence

Modular I/O in IP20
SIMATIC ET 200S in degree of protection IP20 with its own CPUs as intelligent field devices with program execution direct on-site.
www.siemens.com/simatic-et200s

I/O in IP65/67
SIMATIC ET 200X in degree of protection IP65/67 with its own CPUs as intelligent field devices with program execution direct on-site.
www.siemens.com/simatic-et200x
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use