Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
SIMATIC Controller
Distributed I/O
SIMATIC Technology
SIMATIC HMI
SIMATIC PC / SIMATIC PG
SIMATIC Software
SIMATIC PCS 7
SIMATIC IT
SIMATIC NET
SIMATIC Sensors
Micro Automation
PC-based Automation
PROFINET
Safety Integrated
Totally Integrated Automation

PROFINET

PROFINET is the open, multi-vendor Industrial Ethernet standard for automation. It enables integrated communication, from the corporate management level down to the field level, and meets the high demands of industry, e.g. industry-standard installation systems, real-time capability, isochronous motion control applications, multi-vendor engineering, etc. A wide product range is already available with active and passive network components, controllers, distributed field devices and components for Industrial Wireless LAN and Industrial Security
 
PROFINET - Industrial Ethernet

Distributed Field Devices
The direct connection of distributed field devices to Industrial Ethernet is problem-free, supports high-speed data exchange between I/O and controller, and provides excellent diagnostic features. Systems in IP20 and IP65/67 are available for distributed I/Os.
www.siemens.com/profinet-io
Distributed Intelligence
Component Based Automation enables the implementation of distributed automation configurations based on systematic modularization and simple machine-to-machine communication with plant-wide engineering.
www.siemens.com/cba

Network Installation & Security
For reduced cabling effort, wireless communication and increased data and network security demands, PROFINET has the right solution with the network components from SCALANCE
www.siemens.com/profinet-netcomponents
Motion Control
Implementation of extremely fast isochronous closed-loop drive controls for high-performance motion control applications – and all this using TCP/IP communication.
www.siemens.com/profinet-mc
Safety
For human, machine and environmental protection, PROFINET also bases communication on PROFIsafe. Safety-related and standard communication channels are routed across the same cable.
www.siemens.com/profisafe
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use