The conditions surrounding assembly lines and industrial production facilities
are harsh. This does not present a problem for our RFID systems and its components,
which are specifically developed for industrial applications. These systems read
and write at high-performance levels and with extreme reliability
– they are IP-rated up to IP68. High data security as well as enormous
memory capacities, the ability to process large data quantities and communicate
at lightning speed while being markedly fail-safe are distinguishing hallmarks.
A wide range of transponders is available – from extremely compact designs
for flush installations up to high-temperature versions. Because they are also
very easy to configure and install, they not only provide reliable identification,
but also save costs throughout the entire line. Whether for simple or demanding
applications, we offer progressive systems for optimizing the flow of materials
and for controlling the production.
Manufacturing
MOBY E
RF300
MOBY U
Read/write distance
up to 0.1 m
up to 0.2 m
up to 3.0 m
Frequency
13.56 MHz
13.56 MHz
2.4 GHz
Standards
ISO 14443
ISO 15693
ISO 18000-4
Features and Highlights
For the toughest conditions
Noise-immune
Assembly lines with small tool carriers
High-temperature data storage units
The small, compact "power pill"
RFID system with economically priced interface connection
to SIMATIC