Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products & Systems
Proximity Switches
Sonar
SIMATIC PXS240
Photoelectric
Inductive
Capacitive
Fail-Safe Sensors
RFID Systems
Machine Vision Systems
Applications
References
Partners
SIMATIC PXS240
Ultrasonic Proximity Switches in Miniature Format
The new SIMATIC PXS240 series of small, cubic proximity switches combines the popular design of photoelectric proximity switches with the robust object identification by means of ultrasound. The sensors are available in the compact K21 design for confined installation conditions.
The new sensors in the miniature format are intended for detection ranges from 25 to 400 mm or 20 to 250 mm. For different applications, the devices are available as thru-beam sensor, retro-reflective sensor or diffuse sensor.
Highlights
Ultrasound: Not influenced by the color or light intensity of the object
Optimum identification of transparent objects or liquids
Setup via teach-in
High IP67 protection rating
Not affected by dirt contamination, dust, mist or vapors
Can be employed in confined installation conditions; withstands harsh environmental conditions
Applications
Handling machines
Parcel sorting and conveying systems
Printed circuit board conveying systems
Bottle conveying systems
Look and see the advantages of SIMATIC PXS240:

Compact type of construction

In use as diffuse sensor

In use as reflex sensor

In use as through beam sensor

Low-temperature resistance

Heat resistance

Small blind zone

Insensitive to dust, mist, steam

Insensitive to dirt

Contrast-independent detection

Wide detection range

Detection of transparent objects
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use