Our
sonar proximity switches sense objects of varying materials, shapes, colors or
consistencies with absolute precision, flexibility and reliability. The application
potential is almost unlimited. Whether recording fill levels or heights, measuring
distances or counting bottles, our switches recognize objects with a wide range
of properties from a distance of 2.5 cm to 10 m, regardless whether they
are liquid, solid, powdery or even transparent. Surface conditions are irrelevant
as well – they can be rough or smooth, clean or dirty, wet or dry. Our
proximity switches feature maximum ruggedness and resistance against dirt, vibration
and extraneous light or sound.
Millimeter-accurate measurement
Color and material-independent, even transparent objects
Individual parameter setting
Small, compact housing
Very high degree of repeat accuracy
UL/CSA approvals
ATEX approval for the application in the explosion-hazard
area zone 2/22 (SIMATIC PXS810)
Insensitive to temperature, noise, light and water
Sensors with IO-Link