Extremely accurate and fast
High performance even across large distances
Small, compact housing
Reliable measurement even in the smallest spaces with Mini-Sensor
(K20/K21)
Color recognition on the basis of light LED technology
(PXO560)
Degree of protection up to IP68
Settable sensing ranges
Simple commissioning (TeachIn)
UL/CSA approvals
ATEX approval for the application in the explosion-hazard
area zone 2/22 (PXO240)