Contactless recording of objects, even under harsh conditions
Large, complete product range: sonar, photoelectric, inductive
and capacitive
International models (e.g. UL/CSA) for worldwide application
High degree of protection up to IP69K
Versions available for use in Ex Zone 2/22
Customer-specific product versions
Integrated protection mechanisms against polarity reversal,
short circuit and overload
Sensors with IO-Link, fully integrated into SIMATIC