The mobile reader/writer SIMATIC
RF610M consists of a powerful, rugged and flexible handheld computer and
a read/write unit adapted for the RFID system SIMATIC RF600. The mobile handheld
unit satisfies the complex requirements placed on mobile RFID data acquisition – even
in harsh environments. The user-friendly software and the ergonomic design ensure
easy operation and handling. The devices are based on well-proven communication
standards and can therefore be easily integrated in an existing or planned infrastructure.
Highlights
No programming overhead when the existing application is
used
Communication optionally via USB with Active Sync, Bluetooth
or WLAN (separately available accessories)
High degree of protection for industrial use (IP65)
Easy RF600 system integration
Problem-free PC integration thanks to standardized software
components
SIMATIC RF620T adds
another rewritable transponder to the SIMATIC RF600 RFID system. The transponder
is designed to be passive and maintenance-free based on the UHF Class 1 Gen2
technology for saving the 96 bit Electronic Product Code (EPC). The rugged container
tag for industrial requirements is characterized by its high resistance to detergents.
It is designed for mounting on plastic, wood, glass – for example, containers,
pallets, crates and trolleys. Using spacers it can also be used on metal. The
use of plastic compatible with food applications makes it suitable for use in
the food and tobacco industry. The container tag is designed for the frequency
ranges 868 MHz (Europe) and 915 MHz (USA).
Highlights
Easy and varied mounting possibilities, also on metal and
ESD containers (with spacer)
Low-cost transponder
High degree of protection (IP67)
Compact design
The RFID system is expanded by a small, rugged, erasable data memory denoted
SIMATIC RF640T. This tool tag can be mounted directly on metal. It has a typical
sensing range of two meters which makes it suitable for asset management of tools,
containers, wire-mesh boxes and metallic equipment.
Highlights
Very compact, can be mounted directly on metal
Highly resistant to oil, grease and cleaning agents
Conforms to ISO Standard 18000-6B
It has two frequency versions: 868 MHz (Europe) and
915 MHz (U.S.A.)
The SIMATIC RF600 RFID system includes three new Smart Labels – the SIMATIC
RF630L transponders. The Smart Labels are passive and maintenance-free,
based on the UHF Class1 Gen2 technology for storing electronic product codes
(EPC). The Smart Labels can be used for the frequencies 868 MHz (Europe) and
915 MHz (USA).
Highlights
EPC Gen2-compliant Smart Labels
Can be attached onto paper/cardboard and plastic
Paper label 4"x6" (approx. 150 mm x 100 mm), paper
label 4"x2" (approx. 50 mm x 101 mm) and plastic inlay (27 mm x 97
mm)
Applications
Easy identification, such as electronic barcode replacement
or barcode supplement
Warehouse and distribution logistics
Product identification
Further information